IESNA:LM-63-2002
[TEST]P1203818
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-760-U-SLL-HSS
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]16429
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2274.9 2548.8 2848.7 3146.4 3393.1 3556.1 3637.6 3672.6 3705.5 3750.7
3813 3887.7 3985 4083.5 4189.9 4334.7 4543 4846.3 5294.5 5915.8
6740.9 7829.7 9314.6 11157.2 12345.5 12058.1 11176.4 9963.1 8653.6 7410.9
6139.9 4737.7 3242.6 1905.9 773 194.7 0
2274.9 2568 2894 3233.5 3502.9 3679.4 3766.6 3792.6 3806.2 3813
3830 3852.6 3882 3894.5 3934.1 4022.4 4177.4 4424.2 4823.7 5411.1
6202.2 7305.7 8966 11406.1 14651 15683.2 14850.2 13862.1 12768.8 11630.2
9950.7 7775.4 5419 3299.2 1302.7 416.5 0
2274.9 2611 2995.8 3388.6 3713.4 3910.3 3966.9 3931.8 3848.1 3727
3593.4 3465.5 3338.8 3221.1 3163.3 3232.4 3533.4 4067.6 4713.9 5319.4
5893.2 6562.1 7476.6 8795.1 11320.1 14344.3 13727.4 12261.8 11299.8 10641.1
9702.8 8345.8 6520.2 4538.5 1774.6 292 0
2274.9 2633.7 3101.1 3528.9 3870.7 4037.1 4033.7 3890 3662.5 3422.5
3195 3004.9 2857.8 2771.7 2856.6 3278.8 3997.5 4875.7 5802.7 6779.4
7847.8 8865.3 9836.4 10962.5 12627.3 14752.8 15165.9 14070.4 12841.2 11581.6
10085.3 8076.4 5697.4 2758.2 1079.7 121.1 0
2274.9 2668.8 3123.7 3574.2 3922.8 4090.3 4019 3765.5 3445.2 3188.2
2959.6 2777.4 2647.2 2617.8 2863.4 3514.2 4480.7 5695.1 7192.5 9012.4
11007.8 13059.7 15110.5 16954.2 19049.1 20975.4 21463.2 20581.5 18900.8 16658.8
13710.5 9650.7 6263.3 3463.3 1670.5 193.5 0
2274.9 2671 3129.4 3574.2 3911.5 4060.8 3988.4 3741.7 3423.7 3138.4
2909.8 2731 2613.3 2630.3 2972.1 3739.4 4846.3 6297.3 8140.9 10239.3
12378.3 14472.2 16578.4 18749.2 21204 22988.8 23089.6 21681.6 19227.9 15982
12588.9 9350.8 6110.5 3554.9 1409.1 177.7 0
2274.9 2671 3118.1 3547 3856 3997.5 3980.5 3820.9 3575.3 3305.9
3066 2887.2 2763.8 2753.6 3023 3697.5 4686.7 5869.4 7251.4 8783.8
10315.1 11853.2 13331.3 14816.2 16851.2 18845.4 19378.4 18385.9 16698.4 14501.6
12049 9339.5 7034.1 4188.7 1590.2 140.3 0
2274.9 2640.5 3057 3447.4 3730.4 3875.2 3921.6 3895.6 3788.1 3626.2
3446.3 3273.1 3123.7 3043.4 3118.1 3483.6 4148 5004.8 5918.1 6764.7
7581.8 8299.4 8976.2 9922.4 11721.9 13529.4 13296.2 11761.5 10344.5 9091.6
7527.5 5656.7 3794.9 1845.9 518.4 63.4 0
2274.9 2639.3 3011.7 3354.6 3602.5 3740.6 3819.8 3870.7 3896.7 3904.7
3891.1 3852.6 3805.1 3753 3745.1 3836.8 4117.4 4608.6 5296.8 6080
6977.5 8091.1 9562.5 11472.9 13480.7 13858.7 11755.9 9084.9 6682.1 4865.6
3818.6 2789.9 2023.6 1190.6 331.6 13.6 0
2274.9 2577.1 2890.6 3179.2 3389.7 3516.5 3610.4 3691.9 3767.7 3863.9
3968 4072.2 4204.6 4331.3 4503.4 4760.3 5130.4 5658.9 6459.1 7550.1
8883.4 10430.5 12268.6 14323.9 15060.7 13975.3 11409.5 8562 5782.3 4170.6
3017.3 2013.4 1212.1 279.6 6.8 0 0
2274.9 2570.3 2864.6 3113.5 3303.7 3419.1 3504 3592.3 3676 3772.2
3890 4016.7 4174 4346.1 4561.1 4867.8 5291.1 5863.8 6619.8 7587.5
8840.4 10342.3 11734.4 12542.5 12388.5 11202.4 9004.5 6532.7 4192.1 2980
2056.5 1289.1 717.6 156.2 0 0 0
2274.9 2526.1 2793.2 3010.6 3172.4 3278.8 3352.4 3432.7 3517.6 3604.7
3714.5 3845.8 3998.6 4168.4 4372.1 4639.2 4998 5472.2 6078.8 6922
8021 9075.8 9593 9415.3 8791.7 7745.9 6098.1 4126.5 2228.5 1316.3
725.5 324.8 125.6 15.8 0 0 0
2274.9 2500.1 2707.2 2858.9 2973.2 3042.2 3090.9 3154.3 3209.7 3262.9
3337.6 3437.2 3554.9 3668.1 3789.2 3937.5 4111.8 4321.2 4578.1 4835
4913.1 4655 4002 3235.8 2382.4 1653.5 1168 843.2 591.9 425.6
287.5 172 96.2 43 7.9 0 0
2274.9 2435.6 2589.5 2702.7 2768.3 2802.3 2826.1 2836.3 2829.5 2803.4
2765 2744.6 2721.9 2667.6 2548.8 2379 2202.5 2033.8 1889 1790.5
1740.7 1695.4 1633.2 1527.9 1447.6 1385.3 1192.9 966.5 638.3 447.1
319.2 221.8 147.1 63.4 9.1 0 0
2274.9 2371.1 2482 2565.8 2611 2622.3 2596.3 2526.1 2413 2265.8
2107.4 1979.5 1895.7 1844.8 1804.1 1744.1 1658.1 1575.4 1510.9 1477
1477 1486 1488.3 1479.2 1412.5 1265.3 1109.2 1005 846.6 680.2
493.5 323.7 176.6 69 4.5 0 0
2274.9 2319 2372.2 2433.3 2477.5 2473 2413 2296.4 2154.9 2022.5
1912.7 1834.6 1789.4 1755.4 1715.8 1654.7 1568.7 1464.5 1362.7 1282.3
1239.3 1245 1280.1 1303.8 1294.8 1255.2 1169.1 1029.9 874.9 728.9
591.9 465.2 338.4 196.9 84.9 0 0
2274.9 2248.9 2265.8 2308.8 2356.4 2379 2343.9 2267 2181 2104
2025.9 1937.6 1845.9 1756.5 1669.4 1577.7 1477 1370.6 1269.9 1187.2
1113.7 1051.4 998.2 964.3 954.1 950.7 932.6 891.8 821.7 723.2
558 382.5 211.6 112 40.7 0 0
2274.9 2202.5 2160.6 2169.6 2238.7 2327 2396 2401.7 2353 2276
2186.6 2080.2 1956.9 1826.7 1703.3 1585.6 1473.6 1364.9 1267.6 1191.8
1136.3 1100.1 1070.7 1034.5 979 891.8 801.3 735.7 676.8 611.2
525.1 406.3 261.4 151.7 49.8 0 0
2274.9 2147 2049.7 2035 2102.9 2273.8 2457.1 2543.1 2517.1 2419.8
2303.2 2184.3 2058.7 1919.5 1780.3 1644.5 1516.6 1398.9 1295.9 1216.7
1156.7 1114.8 1097.8 1086.5 1061.6 1007.3 941.6 866.9 791.1 702.8
595.3 464 341.8 215 70.2 0 0
2274.9 2093.8 1947.8 1875.4 1910.5 2082.5 2334.9 2537.5 2586.1 2501.2
2359.8 2224 2098.3 1967 1836.9 1706.7 1577.7 1452.1 1342.3 1258.5
1188.4 1142 1108 1093.3 1071.8 1032.2 975.6 912.2 843.2 766.2
659.8 524 384.8 211.6 65.6 2.3 0
2274.9 2046.3 1885.6 1790.5 1804.1 1958 2191.1 2394.9 2509.2 2477.5
2358.6 2224 2098.3 1973.8 1851.6 1729.4 1602.6 1478.1 1369.5 1277.8
1199.7 1146.5 1106.9 1083.1 1058.2 1012.9 946.2 873.7 801.3 716.4
611.2 473.1 344.1 183.3 49.8 0 0
2274.9 2037.2 1845.9 1713.5 1688.6 1790.5 1972.7 2181 2319 2332.6
2259 2144.7 2031.6 1926.3 1822.2 1710.1 1592.4 1473.6 1363.8 1269.9
1189.5 1131.8 1082 1036.7 982.4 902 790 659.8 537.6 436.9
337.3 225.2 136.9 69 5.7 0 0
2274.9 1981.8 1746.3 1560.7 1469.1 1473.6 1531.3 1609.4 1671.6 1704.5
1704.5 1663.7 1611.7 1556.2 1495.1 1430.6 1367.2 1298.2 1215.5 1130.7
1049.2 956.4 860.2 776.4 691.5 577.2 464 381.4 315.8 251.3
184.5 114.3 53.2 14.7 0 0 0
2274.9 1941 1670.5 1445.3 1306.1 1246.1 1226.9 1224.6 1217.8 1207.6
1186.1 1145.4 1096.7 1039 971.1 915.6 861.3 819.4 792.3 780.9
766.2 734.5 683.6 619.1 542.1 461.8 387.1 321.4 259.2 202.6
144.9 81.5 35.1 5.7 0 0 0
2274.9 1920.6 1619.6 1374 1212.1 1131.8 1089.9 1053.7 1012.9 967.7
926.9 894.1 856.8 826.2 790 753.8 715.3 665.5 610 563.6
516.1 473.1 435.7 406.3 373.5 332.7 287.5 242.2 193.5 148.3
100.7 63.4 30.6 1.1 0 0 0
2274.9 1903.7 1589 1336.6 1166.9 1076.3 1020.9 967.7 916.7 865.8
817.1 775.3 735.7 696 659.8 624.7 587.4 548.9 512.7 474.2
438 406.3 378 347.5 311.2 279.6 243.3 202.6 156.2 115.4
83.8 49.8 17 0 0 0 0
2274.9 1919.5 1599.2 1342.3 1158.9 1052.6 981.3 926.9 880.5 835.3
790 747 702.8 663.2 627 590.8 553.4 512.7 472 430.1
393.9 363.3 337.3 314.6 292 267.1 233.1 195.8 163 134.7
104.1 71.3 26 0 0 0 0
2274.9 1928.6 1610.5 1350.2 1154.4 1025.4 949.6 900.9 857.9 812.6
769.6 726.6 688.1 651.9 618 581.7 545.5 504.8 464 423.3
387.1 361 339.5 321.4 299.9 270.5 230.9 198.1 173.2 147.1
115.4 77 30.6 9.1 0 0 0
2274.9 1928.6 1623 1360.4 1151 1003.9 923.5 877.1 834.1 791.1
743.6 702.8 667.8 629.3 591.9 554.6 516.1 477.6 439.1 402.9
373.5 354.2 336.1 316.9 287.5 246.7 196.9 173.2 148.3 121.1
88.3 46.4 19.2 4.5 0 0 0
2274.9 1967 1671.6 1407.9 1179.3 1008.4 917.9 869.2 826.2 790
748.1 708.5 670 632.7 594.2 556.8 518.4 481 445.9 414.2
388.2 367.8 347.5 322.6 286.3 228.6 172 148.3 124.5 98.5
70.2 40.7 21.5 9.1 2.3 0 0
2274.9 1989.7 1704.5 1440.8 1204.2 1024.3 923.5 870.3 828.5 790
750.4 711.9 674.5 637.2 601 564.8 527.4 491.2 457.2 426.7
400.7 379.1 356.5 328.2 288.6 228.6 169.8 146 121.1 96.2
66.8 39.6 22.6 11.3 5.7 0 0
2274.9 1998.7 1726 1469.1 1226.9 1052.6 928.1 876 829.6 796.8
759.4 722.1 685.9 649.6 614.6 580.6 544.4 508.2 474.2 440.3
413.1 390.5 366.7 340.7 292 232 180 157.3 131.3 105.3
74.7 45.3 27.2 17 10.2 4.5 0
2274.9 2062.1 1824.4 1578.8 1335.5 1121.6 971.1 887.3 842 805.8
773 739.1 705.1 671.1 636.1 601 565.9 529.7 496.9 465.2
436.9 410.8 384.8 355.4 319.2 272.8 215 183.3 156.2 129
98.5 62.2 38.5 24.9 18.1 9.1 0
2274.9 2109.6 1913.9 1695.4 1462.3 1240.4 1054.8 915.6 846.6 805.8
773 740.2 707.4 673.4 639.5 603.2 564.8 529.7 495.7 464
438 410.8 382.5 350.9 315.8 277.3 233.1 195.8 168.6 141.5
113.2 81.5 41.9 24.9 15.8 7.9 0
2274.9 2154.9 2018 1844.8 1651.3 1438.5 1230.3 1029.9 878.3 813.8
775.3 740.2 707.4 673.4 637.2 602.1 564.8 527.4 491.2 452.7
416.5 382.5 350.9 321.4 296.5 267.1 230.9 192.4 156.2 127.9
103 77 43 19.2 10.2 3.4 0
2274.9 2227.4 2161.7 2061 1898 1711.3 1524.5 1334.4 1087.6 889.6
795.6 751.5 715.3 680.2 646.3 611.2 574.9 538.7 501.4 461.8
424.4 387.1 353.1 321.4 290.9 259.2 225.2 192.4 156.2 118.8
91.7 64.5 40.7 21.5 10.2 4.5 0
2274.9 2302.1 2315.6 2302.1 2224 2101.7 1956.9 1796.1 1590.2 1324.2
1049.2 845.4 748.1 704 671.1 639.5 605.5 576.1 547.8 513.8
479.9 438 396.1 357.6 327.1 297.7 327.1 342.9 259.2 207.1
136.9 100.7 57.7 28.3 13.6 6.8 0
2274.9 2375.6 2474.1 2554.4 2586.1 2561.2 2480.9 2375.6 2277.2 2159.4
1979.5 1735 1448.7 1156.7 920.1 794.5 758.3 731.1 683.6 640.6
607.8 578.3 536.5 505.9 533.1 553.4 466.3 354.2 215 160.7
120 87.1 58.9 34 17 5.7 0
2274.9 2450.3 2634.8 2806.8 2934.7 3008.3 3012.8 2970.9 2931.3 2918.9
2911 2877 2810.2 2726.5 2620.1 2496.7 2341.7 2193.4 2141.3 2336
2758.2 3159.9 3219.9 2791 1969.3 1166.9 689.3 433.5 299.9 219.6
166.4 120 81.5 46.4 18.1 4.5 0
2274.9 2522.8 2781.9 3038.8 3253.9 3392 3457.6 3480.2 3502.9 3542.5
3603.6 3682.8 3777.9 3865.1 3952.2 4017.8 4122 4308.7 4657.3 5227.7
5967.9 6770.3 7553.5 8155.7 8225.8 7661.1 6576.8 5138.3 3587.8 2242.1
1302.7 775.3 441.4 166.4 50.9 2.3 0
2274.9 2548.8 2848.7 3146.4 3393.1 3556.1 3637.6 3672.6 3705.5 3750.7
3813 3887.7 3985 4083.5 4189.9 4334.7 4543 4846.3 5294.5 5915.8
6740.9 7829.7 9314.6 11157.2 12345.5 12058.1 11176.4 9963.1 8653.6 7410.9
6139.9 4737.7 3242.6 1905.9 773 194.7 0
